IESNA:LM-63-2002
[TEST]P1390413
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15468.1
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
57.1 76.1 80.9 85.6 90.4 99.9 109.4 118.9 128.5 142.7 161.8 190.3 242.7 299.8 304.5 299.8 304.5 337.8 466.3 766.0 1042.0 1208.5 1227.6 1170.5 
1146.7 832.6 675.6 580.5 528.1 475.8 423.5 356.8 228.4 104.7 42.8 4.8 0.0 0.0 
57.1 76.1 80.9 90.4 95.2 109.4 118.9 138.0 152.3 180.8 247.4 375.9 566.2 675.6 756.5 865.9 1042.0 1422.6 2331.4 3858.7 5628.7 6033.1 
5419.3 4548.6 4306.0 3459.0 2521.7 1789.0 1232.3 875.5 623.3 471.0 223.6 118.9 42.8 4.8 0.0 0.0 
57.1 76.1 80.9 90.4 104.7 118.9 138.0 180.8 276.0 604.3 1146.7 1822.3 2431.3 3106.9 3773.1 4491.5 5357.5 7117.9 11181.2 16053.3 
18760.6 19160.3 18427.6 17690.1 17447.4 16876.5 15805.9 13526.9 9501.6 5381.2 2593.1 994.4 309.3 157.0 52.3 4.8 0.0 0.0 
57.1 71.4 76.1 90.4 109.4 128.5 166.5 252.2 618.5 1717.6 3021.3 4286.9 5628.7 6594.5 7660.3 8683.3 10610.2 14968.5 20578.2 
25731.0 27410.6 27900.7 28019.6 28628.6 28823.7 29009.3 26696.9 21082.5 15929.6 11071.8 7546.1 2193.4 613.8 176.0 38.1 4.8 0.0 
0.0 
57.1 66.6 76.1 90.4 109.4 133.2 180.8 352.1 1070.5 2783.4 4834.1 6466.1 7760.2 9025.8 10572.2 12285.0 15387.2 21720.1 30569.9 
35056.6 36555.4 36850.4 38044.6 39324.5 39405.4 38006.6 33086.8 26616.0 20597.2 16767.0 10995.6 3406.7 1122.9 237.9 47.6 4.8 0.0 
0.0 
57.1 61.9 71.4 85.6 109.4 133.2 195.1 380.6 1394.1 3525.6 5790.4 7274.9 8559.6 10129.7 11871.1 14016.9 17947.0 25374.2 34595.1 
39010.5 40918.4 41984.2 43954.0 44919.9 44805.7 42507.6 36564.9 29118.7 24470.2 19964.4 12142.3 4762.7 1517.8 233.1 47.6 0.0 
0.0 0.0 
57.1 57.1 66.6 80.9 104.7 128.5 176.0 352.1 1203.8 3007.0 4910.2 6499.4 7674.6 8816.5 10301.0 12075.7 15025.6 21120.6 29794.3 
34499.9 35751.3 36022.5 36997.9 37987.5 38092.2 36441.2 31578.6 25650.1 20259.4 16305.5 10814.8 3544.7 1532.1 318.8 42.8 0.0 0.0 
0.0 
57.1 57.1 66.6 80.9 99.9 123.7 157.0 256.9 713.7 1755.7 3154.5 4463.0 5662.0 6513.6 7379.6 8364.5 9929.9 14078.8 20335.5 
25269.5 26887.2 27225.0 27348.7 27805.5 28019.6 28043.4 25478.9 20521.1 15349.2 11166.9 7560.4 2431.3 932.6 233.1 33.3 0.0 0.0 
0.0 
57.1 57.1 66.6 76.1 90.4 109.4 128.5 166.5 271.2 670.9 1256.1 1946.0 2569.3 3130.7 3768.3 4448.7 5219.5 7027.5 10895.7 16234.1 
18822.5 19141.3 18265.8 17461.7 17209.5 16386.4 15144.6 12332.6 8897.4 5362.2 2745.3 1113.4 371.1 176.0 52.3 0.0 0.0 0.0 
57.1 52.3 61.9 71.4 80.9 90.4 109.4 118.9 138.0 176.0 256.9 413.9 585.2 680.4 770.8 913.5 1122.9 1455.9 2231.5 4049.0 5942.7 6309.1 
5457.4 4472.5 4286.9 3244.9 2355.2 1565.4 1051.5 799.3 647.1 513.9 276.0 128.5 38.1 0.0 0.0 0.0 
57.1 52.3 57.1 66.6 76.1 85.6 95.2 104.7 114.2 128.5 147.5 180.8 242.7 299.8 299.8 295.0 309.3 337.8 423.5 766.0 1199.0 1303.7 1175.2 1027.7 
994.4 747.0 609.0 537.6 499.6 480.6 447.2 399.7 290.2 114.2 33.3 0.0 0.0 0.0 
57.1 52.3 57.1 61.9 71.4 80.9 85.6 95.2 95.2 104.7 114.2 128.5 138.0 166.5 176.0 171.3 152.3 147.5 152.3 157.0 161.8 180.8 209.4 233.1 233.1 271.2 
299.8 318.8 333.1 328.3 323.5 285.5 242.7 138.0 33.3 0.0 0.0 0.0 
57.1 47.6 52.3 57.1 61.9 66.6 71.4 71.4 71.4 76.1 76.1 80.9 85.6 85.6 85.6 90.4 90.4 95.2 90.4 85.6 85.6 85.6 85.6 85.6 90.4 104.7 
118.9 123.7 128.5 138.0 161.8 185.6 180.8 142.7 52.3 0.0 0.0 0.0 
57.1 47.6 47.6 52.3 52.3 52.3 57.1 57.1 57.1 57.1 57.1 61.9 57.1 57.1 57.1 57.1 57.1 57.1 61.9 61.9 66.6 66.6 66.6 71.4 71.4 80.9 
95.2 104.7 109.4 109.4 99.9 85.6 80.9 66.6 38.1 0.0 0.0 0.0 
57.1 42.8 42.8 42.8 42.8 47.6 42.8 42.8 42.8 42.8 42.8 42.8 42.8 42.8 38.1 38.1 38.1 38.1 38.1 33.3 38.1 42.8 52.3 57.1 57.1 61.9 57.1 47.6 42.8 33.3 28.5 23.8 14.3 4.8 0.0 
0.0 0.0 0.0 
57.1 42.8 38.1 38.1 38.1 38.1 38.1 33.3 33.3 33.3 28.5 28.5 23.8 23.8 19.0 19.0 14.3 19.0 23.8 28.5 23.8 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 42.8 38.1 38.1 33.3 33.3 33.3 28.5 28.5 23.8 19.0 14.3 9.5 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 38.1 33.3 33.3 28.5 28.5 28.5 23.8 23.8 14.3 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 38.1 33.3 28.5 23.8 23.8 19.0 19.0 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 38.1 28.5 23.8 19.0 19.0 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 33.3 28.5 23.8 19.0 19.0 14.3 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 33.3 28.5 23.8 19.0 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 33.3 28.5 19.0 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 33.3 23.8 19.0 14.3 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 33.3 23.8 19.0 14.3 9.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 33.3 23.8 19.0 14.3 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 38.1 28.5 23.8 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 42.8 33.3 28.5 23.8 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 52.3 42.8 38.1 33.3 28.5 23.8 14.3 9.5 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
57.1 61.9 57.1 52.3 47.6 42.8 38.1 33.3 28.5 19.0 14.3 9.5 9.5 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
57.1 66.6 61.9 57.1 52.3 47.6 47.6 42.8 33.3 28.5 19.0 19.0 14.3 14.3 9.5 9.5 9.5 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 0.0 
0.0 0.0 
57.1 71.4 66.6 61.9 57.1 57.1 52.3 47.6 42.8 33.3 28.5 23.8 19.0 19.0 14.3 14.3 14.3 9.5 9.5 9.5 9.5 9.5 9.5 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 9.5 9.5 
4.8 4.8 0.0 
57.1 76.1 71.4 66.6 66.6 61.9 61.9 61.9 52.3 47.6 38.1 33.3 33.3 28.5 23.8 23.8 19.0 19.0 19.0 19.0 19.0 14.3 14.3 14.3 9.5 9.5 9.5 9.5 9.5 9.5 9.5 14.3 14.3 14.3 
14.3 14.3 14.3 0.0 
57.1 76.1 71.4 71.4 71.4 66.6 66.6 66.6 61.9 57.1 52.3 42.8 38.1 38.1 33.3 33.3 28.5 28.5 28.5 28.5 23.8 19.0 19.0 14.3 14.3 14.3 14.3 14.3 14.3 14.3 14.3 14.3 14.3 14.3 
14.3 14.3 14.3 0.0 
57.1 71.4 66.6 66.6 66.6 66.6 66.6 66.6 66.6 57.1 52.3 47.6 47.6 42.8 42.8 38.1 38.1 38.1 38.1 33.3 33.3 28.5 23.8 19.0 19.0 14.3 14.3 14.3 14.3 14.3 14.3 14.3 14.3 
14.3 14.3 14.3 14.3 0.0 
57.1 71.4 66.6 66.6 61.9 61.9 61.9 57.1 57.1 57.1 52.3 52.3 52.3 47.6 47.6 47.6 47.6 47.6 52.3 57.1 52.3 42.8 38.1 33.3 33.3 28.5 28.5 23.8 23.8 
28.5 23.8 19.0 14.3 14.3 9.5 9.5 9.5 0.0 
57.1 66.6 66.6 61.9 61.9 61.9 61.9 61.9 57.1 57.1 57.1 57.1 57.1 57.1 57.1 61.9 61.9 61.9 61.9 61.9 61.9 66.6 76.1 85.6 90.4 90.4 
80.9 71.4 66.6 57.1 52.3 47.6 42.8 28.5 19.0 9.5 4.8 0.0 
57.1 71.4 66.6 66.6 66.6 66.6 71.4 66.6 66.6 66.6 71.4 71.4 71.4 71.4 71.4 76.1 76.1 80.9 80.9 85.6 85.6 90.4 90.4 95.2 95.2 104.7 
118.9 128.5 128.5 123.7 118.9 109.4 104.7 90.4 57.1 9.5 4.8 0.0 
57.1 71.4 76.1 76.1 76.1 80.9 80.9 85.6 85.6 85.6 90.4 95.2 95.2 95.2 99.9 104.7 109.4 114.2 109.4 104.7 99.9 104.7 104.7 109.4 114.2 133.2 
147.5 152.3 161.8 171.3 195.1 218.9 209.4 171.3 61.9 9.5 0.0 0.0 
57.1 76.1 80.9 80.9 85.6 95.2 99.9 104.7 109.4 118.9 128.5 138.0 152.3 176.0 190.3 180.8 171.3 166.5 166.5 176.0 180.8 199.8 252.2 266.4 271.2 299.8 
318.8 328.3 333.1 318.8 304.5 276.0 228.4 123.7 47.6 4.8 0.0 0.0 
57.1 76.1 80.9 85.6 90.4 99.9 109.4 118.9 128.5 142.7 161.8 190.3 242.7 299.8 304.5 299.8 304.5 337.8 466.3 766.0 1042.0 1208.5 1227.6 1170.5 
1146.7 832.6 675.6 580.5 528.1 475.8 423.5 356.8 228.4 104.7 42.8 4.8 0.0 0.0 
